IESNA:LM-63-2002
[TEST]P1201067
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-722-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3692
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
422.2 415.7 420 428.5 437.9 447.2 456.1 462.9 469.2 478
491.1 512.3 542 577.3 631.9 722.4 824.4 945.4 1094 1244.2
1403.8 1528.4 1606.3 1662.9 1684.4 1692.7 1721.6 1779 1777.6 1618
1213.9 519.1 135.9 56.2 21 5.9 0
422.2 418.1 422.4 430.8 440.2 449.6 458 464.9 471.1 479.6
492.3 513.2 542.6 577.1 629.8 715.7 816 933.5 1078.2 1248.1
1406.6 1528.8 1605.3 1660 1682.7 1696 1727.7 1785.1 1775.9 1604
1176.3 481.3 135.7 54.8 20.8 5.7 0
422.2 417.5 421.2 429 438 446.7 454.3 459.4 464.1 470.9
481.7 499.3 525 556.1 602.7 678.3 774.9 889.2 1015.5 1159.1
1301.8 1431.4 1522.3 1585 1627.4 1669.2 1722.2 1787.4 1817.4 1702.1
1349.6 685.6 207.2 76.2 37 8 0
422.2 416.7 420.2 427.3 434.9 442.4 449.2 452.7 455.1 458.6
465.3 477 495.4 517.7 549.1 600.4 670.7 753.5 846.9 953.8
1072.3 1196.3 1313.6 1414.4 1501.5 1585.9 1696.4 1828.6 1933.7 1932.5
1741.6 1289.3 584.5 227.3 78.5 27.2 0
422.2 416.7 419.4 425.7 432.4 439 445.7 449.4 451.2 452.9
458.8 467.2 481.5 497.8 516.2 543.6 584.7 636.8 702.4 781.1
870.4 963.4 1070.3 1184.3 1304.2 1432.4 1577.3 1754.3 1976 2160.5
2191.2 1961.1 1333.7 651.7 229.9 56 0
422.2 416.9 419.2 424.9 431.4 438.4 444.7 449 451.2 453.3
460 469.2 482.5 496.8 510.1 528.1 559.8 600.8 654.4 720.6
795.4 877.7 964 1066 1178.8 1303.8 1450 1632.3 1884.8 2148.3
2297.9 2148.1 1586.3 890.2 367.2 85 0
422.2 416.7 418.7 424.1 430.6 437.5 443.7 448.4 451.4 454.9
461.3 471.1 482.9 493.5 502.3 516.6 541.2 572.8 617 672.4
734.7 801.9 876.3 960.5 1057.6 1164.3 1305.9 1482.5 1720.7 2011.4
2196.3 2026.7 1391.7 726.5 265.7 45.4 0
422.2 418.1 418.5 423 429.4 437.1 444.3 450.4 455.5 459
463.3 469.8 477.2 482.3 488 497.2 510.3 526.9 552.2 590.2
632.7 681.3 736.5 799.1 869.2 953 1052.7 1176.9 1329.6 1526.6
1648.8 1438.5 929 414.4 105.9 17.4 0
422.2 419.4 419.2 422.4 428.6 436.9 445.3 453.1 459.4 463.9
468 471.9 473.1 472.7 474.7 479 486 496.4 512.3 535.4
567.5 604.7 650.1 703.8 764.7 833.2 908 995.5 1099.9 1190
1168.6 932.9 533 192.5 48 13.5 0
422.2 420.8 421 423.4 429.2 436.7 446.5 456.1 463.7 469.8
474.9 477.8 477.8 476.8 475.8 475.4 477.2 482.9 493.9 511.5
536.5 569.8 609 655.6 710.6 772.9 839.7 909 966.6 973.6
860.2 568.9 203.3 55 26.8 10.6 0
422.2 423 423.9 427.5 433.7 441.2 451.6 462.3 472.3 481.7
490.9 498.4 503.6 508.3 512.5 517.4 524.6 534.4 549.1 572.8
608.2 655.4 714.7 792.9 893.3 999.3 1109.9 1193.1 1203.7 1044.5
726.9 357 98.5 32.7 14.7 4.3 0
422.2 423.6 425.3 429.2 436.1 444.7 455.9 468 479.8 491.9
505.2 518.1 531.1 544.2 559.1 578.4 602.5 633.9 674.6 726.7
791.7 865.7 948 1046.3 1153.8 1250.5 1308.1 1297.9 1182.7 921.9
561.8 267.1 90.3 31.5 12.3 2.5 0
422.2 424.5 427.5 432.8 440.8 450.6 463.5 478.2 492.3 508.7
527.5 549.3 574.1 603.1 638.8 684 738.4 799.3 862.6 926.6
988.9 1046.1 1098.9 1155.9 1214.9 1253.6 1247.8 1179 1028 755.9
444.5 192.5 71.5 29 11.7 2.7 0
422.2 426.3 432 440.4 451.6 464.7 481.5 500.9 524.8 554.8
593.9 640.9 692.8 752.5 809.1 859.1 897.2 924.1 940.7 951.7
961.5 965.6 955 933.5 895.7 821.3 697.1 526.8 343.5 196.6
106.1 60.5 38.2 24.3 13.5 3.3 0
422.2 427.7 436.5 448 462.3 479.6 501.5 531.1 568.7 616
668.3 718.3 761.9 793.5 810.7 815 808.1 790.5 760.6 715.3
655.4 581 489.5 387.5 294.5 225.6 177.6 141.4 112.8 91.3
71.9 56 42.7 28.4 15.5 3.5 0
422.2 429.4 441.8 456.5 473.5 495 524.2 563.6 611.9 662.5
705.9 737.3 751.6 749 732 702.2 658.1 596.9 527.5 456.8
396.7 349.9 310.6 270.2 228.5 191.9 161.7 136.9 114.7 95.4
78.3 63.1 48.2 31.1 18.6 5.7 0
422.2 431.4 446.7 464.5 485.8 512.1 547.9 594.7 645 685.4
708.7 713.2 702 678.3 643.5 592.4 530.3 466.2 412 373.8
349.9 330 304.3 274.3 236.9 208 184.1 159.8 138.4 120
102.6 83.8 65.4 46.8 28.8 10 0
422.2 434.1 452.3 472.7 496.4 525.8 565.3 615.1 661.5 687.7
690.7 674.4 648.7 616.8 574.7 522.4 465.3 415.1 385.6 366.8
340.5 314.7 281.2 251.8 244.2 227.7 205.4 183.3 162.3 141.6
121 102.2 81.9 61.9 40.7 14.7 0
422.2 435.9 456.5 479.8 506.6 538.3 579.2 625.2 664.2 676
662.1 633.9 603.5 569.4 528.7 480.5 431.8 400.3 389.1 367.6
337.8 297.4 260.4 254.2 244 227.5 207 185.4 164.5 144.1
124 105.5 85.2 66.2 42.9 18 0
422.2 437.7 459.8 485.4 514.6 548.3 590.4 636.8 665 659.5
630.9 596.3 565.7 536.2 499.7 456.6 418.3 406.7 394 366.6
324.3 272.2 257.7 249.3 242.6 226.4 207.2 187 165.9 144.9
125.3 101.8 77.3 57.6 35.4 14.3 0
422.2 438.8 460.8 487.6 517.9 552.8 595.9 642.1 665.6 651.9
616.6 581.2 549.9 519.5 486.4 450.6 419.6 412.2 394.6 362.5
311 268.1 254.2 243.8 238.1 223.8 207 187.4 167.4 147.8
128.8 103.8 77 57.4 28.6 12.1 0
422.2 438 461.2 487.8 518.1 552.8 595.5 641.9 667.2 654
618.8 583 551.6 521.7 489.4 454.9 424.3 417.3 398.5 365.6
312.7 269.4 254.8 242.8 236.5 222.8 207 187.8 168.2 149
129.2 102.2 76.2 54.6 28.2 11.2 0
